IESNA:LM-63-2002
[TEST]P1336548
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2510-583-59)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]2/13/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3A05R15B2750DE010 E3A301WH_3000K
[LUMINAIRE]3in Adjustable Boosted Cyan Tunable White LED luminaire with, R15 optic, 3000K CCT AND, 90CRI , E3A301WH TRIM
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3000
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]197
TILT=NONE
1 -1 1 49 17 1 1 -0.25 -0.25 0
1 1 5.9
0 2.5 5 7.5 10 12.5 15 17.5 20 21
22 23 24 25 26 27 28 29 30 31
32 33 34 35 36 37 38 39 40 42.5
45 47.5 50 52.5 55 57.5 60 62.5 65 67.5
70 72.5 75 77.5 80 82.5 85 87.5 90
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
45 67.5 90 112.5 135 157.5 180
6.5 9.6 14 28 61.3 111.3 227.5 479.1 851 1006.4
1156.7 1306.4 1444.9 1560.8 1655.7 1728.9 1778.1 1803.6 1801.7 1770.7
1707.6 1604.9 1476.3 1329.2 1130.1 953.6 769.2 602.1 453.6 220.6
107.5 55 16.5 6.5 1.9 0.4 0.2 0.2 0.2 0.2
0.2 0.2 0.2 0 0 0 0 0 0
6.5 9.2 14 27.6 61.5 108.8 220.4 486 861.2 1000.3
1159.6 1315.6 1438.6 1560.1 1640.2 1717.8 1766.1 1787.2 1781.2 1747.7
1678.5 1575.6 1449.5 1286.4 1137.7 941.5 771.9 600 457 225.9
104.4 53.5 16.3 6.7 1.9 0.4 0.2 0.2 0.2 0.2
0.2 0.2 0.2 0 0 0 0 0 0
6.5 9.4 13.8 27.6 60.2 105.6 224.6 474.3 821.5 984
1121.6 1265.3 1404.7 1506.8 1598.2 1661.4 1706.1 1727.4 1718.6 1677.7
1610.3 1502.4 1386.5 1229.3 1077.2 903 734.1 589.8 433.3 210.2
103.1 53.5 16.1 6.5 1.9 0.4 0.2 0.2 0.2 0.2
0.2 0.2 0.2 0 0 0 0 0 0
6.5 9.4 14 27.2 58.4 105.8 214.2 430 783 922.3
1057 1204.8 1328.4 1432.6 1507.8 1567.4 1609.1 1623.5 1610.5 1566.4
1499.3 1398.3 1281.6 1146.3 975.6 824.4 673.8 533.9 399.6 201.6
98.9 51.7 16.3 7.1 1.9 0.4 0.2 0.2 0.2 0.2
0.2 0.2 0.2 0 0 0 0 0 0
6.5 9.4 14 25.3 58.3 100.2 202.6 402.8 716.9 846.1
977.7 1104.9 1221.7 1310.6 1387.2 1441.5 1471.3 1478.2 1457.7 1415.4
1350.2 1262.1 1150.9 1018.9 870 732.4 582.6 451.3 351.5 180.3
93.9 50 15.7 7.1 1.9 0.4 0.2 0.2 0.2 0.2
0.2 0.2 0.2 0 0 0 0 0 0
6.5 9.4 13.8 24.7 55.4 98.3 189.3 370.8 644.8 762.5
885.1 1000.5 1099.4 1175.1 1244.3 1283.4 1307.9 1310.8 1287.2 1242.7
1176.2 1091.9 985.2 852.2 739.3 602.7 495.6 394.2 304.5 161.9
83.9 46.8 16.3 6.9 1.9 0.4 0.2 0.2 0.2 0.2
0.2 0.2 0.2 0 0 0 0 0 0
6.5 9.4 13.4 24.3 54.4 93.9 175.9 325.8 569.7 670.5
772.8 870.6 964.5 1026.4 1077.2 1109.7 1127 1122.8 1099.2 1054.7
990.2 904.5 806 699.6 592.9 496.9 399.9 324 258.1 136.6
74.4 42 16.7 7.1 2.1 0.4 0.2 0.2 0.2 0.2
0.2 0.2 0.2 0 0 0 0 0 0
6.5 9 13.2 23.4 52.7 89.1 159.1 282.3 484.6 576.6
656.9 745.4 812.7 867.7 907.8 927.7 936.1 927.9 898.2 858.3
796.8 730.7 639.3 554.2 462 391.7 321.7 266.8 212.7 111.5
63.8 38.5 16.9 6.9 2.3 0.4 0.2 0.2 0.2 0.2
0.2 0.2 0.2 0 0 0 0 0 0
6.5 9 13.2 21.7 49.4 84.1 144.7 245.1 403.2 477.9
550.6 614 666.1 710.8 735.9 747.4 747.4 735.7 709.2 673
618.8 557.1 493.1 427.1 357.2 300.5 251.4 209.5 173.2 94.9
55.8 34.7 15.3 6.7 2.1 0.4 0.2 0.2 0.2 0.2
0.2 0.2 0.2 0.2 0 0 0 0 0
6.5 9.2 12.8 21.3 46.2 79 129.4 215.2 332.7 386.3
430 480 522.8 551.7 566.3 571.1 566.5 552.3 531.2 503.8
463.7 416 368.7 319.1 271.9 230 195.7 165 139.1 82
48.1 29.9 15.1 5.9 2.3 0.4 0 0.2 0.2 0.2
0.2 0.2 0.2 0.2 0 0 0 0 0
6.5 8.2 10.3 13.4 19.4 31.8 43.9 53.7 60.2 60.7
59.8 57.9 56.3 54.4 52.5 50 47.7 45 42 38.9
35.6 33 30.1 27 24.3 21.5 18.8 15.9 12.5 5.6
3.4 1.3 0.4 0 0 0 0.2 0.2 0.2 0.2
0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0
6.5 7.7 8.2 8.8 9.2 9.2 9 8.8 8.2 8
7.7 7.3 6.7 6.3 5.9 5.4 5 4.4 3.8 3.1
2.5 1.7 1.1 1 0.6 0.6 0.4 0.2 0.2 0
0 0 0 0 0.2 0.2 0.4 0.4 0.4 0.4
0.4 0.4 0.4 0.4 0.4 0.4 0.4 0.4 0
6.5 6.7 6.1 5.6 4.8 3.8 3.3 2.5 1.9 1.7
1.5 1.1 1 1 0.6 0.4 0.4 0.4 0.4 0.2
0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2
0.2 0.2 0.2 0.4 0.4 0.6 0.6 0.8 0.8 0.8
0.8 0.8 0.8 0.6 0.6 0.6 0.6 0.6 0
6.5 5.6 4.2 3.3 2.5 1.7 1.1 0.8 0.4 0.4
0.2 0.2 0.2 0.2 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0.2 0.2 0.4 0.6 0.8 0.8 0.8 0.8
0.6 0.6 0.6 0.6 0.4 0.4 0.4 0.2 0
6.5 4.6 3.3 2.3 1.3 0.8 0.6 0.4 0.2 0.2
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0.2 0.4 0.6 0.8 0.8 0.8 1 0.8
0.8 0.6 0.6 0.4 0.4 0.2 0.2 0 0
6.5 4.2 2.9 1.7 1 0.6 0.4 0.2 0.2 0.2
0.2 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0.2
0.2 0.4 0.4 0.6 0.8 1 1.1 1.1 1.1 1
1 0.8 0.8 0.6 0.6 0.4 0.2 0 0
6.5 4 2.7 1.5 1 0.6 0.4 0.4 0.2 0.2
0.2 0 0 0 0 0 0 0 0 0
0 0 0 0 0.2 0.2 0.2 0.2 0.2 0.4
0.4 0.4 0.6 0.8 1 1 1.1 1.1 1.1 1.1
1 1 0.8 0.6 0.6 0.4 0.2 0.2 0
